
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5369CM2
Application
Industrial/Commercial Grade
Catalog Number
HBL5369CM2
Color
Cord Range
0.250"-0.655" (6.4-16.6)
EU RoHS Indicator
Yes
Horsepower - Maximum
Insulation
Item Type
Material
Polycarbonate
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Connector Body
UPC
783585036595
Dimensions
2.78 in x 1.41 in x 1.53 in
Height
1.53 in
Length
2.78 in
Weight
0.15 lb
Width
1.41 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Conductor Range
#18 AWG to #10 AWG
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
5-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Number Of Poles
2-Pole
Carton Quantity
25
Pallet Quantity
6600