
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL8219CT
Standard Product
Application
Catalog Number
HBL8219CT
Color
Transparent
Cord Range
0.230"-0.720" (5.8-18.3)
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Insulation
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Insulgrip
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
UPC
783585179551
Dimensions
2.78 in x 1.53 in x 1.53 in
Height
1.53 in
Length
2.78 in
Weight
0.2 lb
Width
1.53 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
5-15R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Number Of Poles
2-Pole
Carton Quantity
10