
Brand: Bryant
Catalog ID: 5369B
Standard Product
Application
Heavy Duty
Catalog Number
5369B
Color
Cord Range
0.245"-0.655"
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Style
Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786731271
Height
1.38 in
Length
2.68 in
Weight
0.15 lb
Amperage Rating
20 A
Connectivity
Screw Terminals
Voltage Rating
125 V
Conductor Range
#14 AWG to #10 AWG
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire
EU RoHS Indicator
Yes
Nema Rating
5-20R
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Number Of Poles
2-Pole
Carton Quantity
10