HUBBELL CANADA
Straight Blade Devices, Female Connector Body, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 2- Wire Non-Grounding, 15A 125V, 1-15R
Image of HBL5869VY Straight Blade Devices, Female Connector Body, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 2- Wire Non-Grounding, 15A 125V, 1-15R

Straight Blade Devices, Female Connector Body, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 2- Wire Non-Grounding, 15A 125V, 1-15R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5869VY

Straight Blade Devices, Female Connector Body, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 2- Wire Non-Grounding, 15A 125V, 1-15R, Yellow, Single Pack.

  • Hinged one piece body design for easy assembly
  • Two captive multiple drive assembly screws
  • Powerful cord grips prevent conductor slippage and strain

Standard Product

General

Application

Catalog Number

HBL5869VY

Color

Yellow

Cord Range

0.218-0.385" (5.5-9.8)

Environmental Conditions

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Valise

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Molded Rating on Device Face
  • Mechanical - Terminal Accommodation - #18-#14 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Valise®

Specifications

  • Assembly Screws - Plated Steel
  • Assembly Screws - Plated steel
  • Cable Inserts - PPO
  • Contacts - Brass
  • Housing - Nylon
  • Terminal Clamp - Nickel plated steel
  • Terminal Screws - Brass

Style

Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

UPC

783585013237

Dimensions

Dimensions

2.38 in x 1.25 in x 0.88 in

Display Size

Standard

Height

0.88 in

Length

2.38 in

Weight

0.05 lb

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

2-Wire Non-Grounding

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

1-15R

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Molded Rating on Device Face
  • Mechanical - Terminal Accommodation - #18-#14 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10