
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5469VY
Standard Product
Application
Industrial/Commercial
Catalog Number
HBL5469VY
Color
Cord Range
0.220"-0.660" (5.6-16.8)
EU RoHS Indicator
Yes
Insulation
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Connector Body
UPC
783585013190
Dimensions
2.38 in x 1.25 in x 0.88 in
Height
0.88 in
Length
2.38 in
Weight
0.15 lb
Width
1.25 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 V
Wattage
5000 W
Conductor Range
#14 AWG to #12 AWG
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
6-20R
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Number Of Poles
2-Pole
Carton Quantity
10