HUBBELL CANADA
Image of 5679 Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

Brand: Bryant

Catalog ID: 5679

Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

  • Flanged
  • Industrial Grade
  • 15A 250V
  • 2-Pole 3-Wire Grounding
  • 6-15P

General

Application

Commercial/Industrial

Catalog Number

5679

Color

Item Type

Number Of Poles

2-Pole

Type

Flanged Receptacle

UPC

781786663909

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

250 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

6-15R

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10