HUBBELL CANADA
Image of 5379 Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, Nylon Cup, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White, Single Pack

Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, Nylon Cup, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White, Single Pack

Brand: Bryant

Catalog ID: 5379

Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, Nylon Cup, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White, Single Pack

  • Flanged
  • Industrial Grade
  • Nylon Cup
  • 20A 125V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Commercial/Industrial

Catalog Number

5379

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Clamp Type

Type

Flanged Inlet

UPC

781786661356

Dimensions

Dimensions

1.84 in x 2.50 in x 1.31 in

Height

1.31 in

Length

1.84 in

Weight

0.05 lb

Width

2.5 in

Electrical Ratings

Amperage Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10