
Brand: Bryant
Catalog ID: 5156HVO
Hi Visibility Version
Application
Extra Heavy Duty Industrial
Catalog Number
5156HVO
Color
Cord Range
0.245"-0.655"
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Style
Heavy Duty
Type
Plug
UPC
781786515604
Weight
0.1 lb
Amperage Rating
15 A
Connectivity
Screw Terminals
Voltage Rating
125 V
Wattage
1875
Number Of Wires
3-Wire
EU RoHS Indicator
Yes
Nema Rating
5-15P
Cord Type
All Listed Portables
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
168