
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5279
Application
Heavy Duty
Catalog Number
HBL5279
Color
Cord Range
0.230"-0.720" (5.8-18.3)
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
UPC
783585013367
Weight
0.25 lb
Amperage Rating
15 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Wattage
1875 W
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10