HUBBELL CANADA
Image of 5678 Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Nylon Cup, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Nylon Cup, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

Brand: Bryant

Catalog ID: 5678

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Nylon Cup, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

  • Flanged
  • Industrial/Commercial
  • Nylon Cup
  • 15A 250V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

5678

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Clamp Type

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786626041

Dimensions

Dimensions

1.84 in x 2.50 in x 1.55 in

Height

1.55 in

Length

1.84 in

Weight

0.05 lb

Width

2.5 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

250 V

Wattage

3750

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

6-15P

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10