
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL14W47
Application
Catalog Number
HBL14W47
Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Material
Polycarbonate
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Standard
Type
UPC
783585013008
Dimensions
2.65 in x 1.55 in x 2.65 in
Height
2.65 in
Length
2.65 in
Weight
0.2 lb
Width
1.55 in
Amperage Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
5-15P
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
4050