
Brand: Bryant
Catalog ID: 8432ANPB
Angled
Application
Heavy Duty
Catalog Number
8432ANPB
Color
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Style
Heavy Duty
Type
Plug
UPC
781786673922
Length
4.19 in
Weight
0.75 lb
Width
3.25 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Phase
Three Phase
Voltage Rating
250 V
Wattage
7500
Number Of Wires
4-Wire
Wire Size
#12 AWG to #8 AWG
EU RoHS Indicator
Yes
Nema Rating
15-30P
Cord Type
All Portable
Number Of Poles
3-Pole
Carton Quantity
10
Pallet Quantity
1200