HUBBELL CANADA
Image of 9530ANPB Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 30A 125V, 2-Pole 3-Wire Grounding, 5-30P, Black, Single Pack

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 30A 125V, 2-Pole 3-Wire Grounding, 5-30P, Black, Single Pack

Brand: Bryant

Catalog ID: 9530ANPB

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 30A 125V, 2-Pole 3-Wire Grounding, 5-30P, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Angled
  • 30A 125V
  • 2-Pole 3-Wire Grounding

Angled

General

Application

Heavy Duty

Catalog Number

9530ANPB

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Style

Heavy Duty

Type

Plug

UPC

781786676725

Dimensions

Weight

0.7 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

125 V

Wattage

3750

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-30P

Configuration

Cord Type

All Portable

Number Of Poles

2-Pole

Logistics

Carton Quantity

10