
Brand: Bryant
Catalog ID: 8362ANPB
Angled
Application
Heavy Duty
Catalog Number
8362ANPB
Color
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Style
Heavy Duty
Type
Plug
UPC
781786673472
Dimensions
4.19 in x 3.25 in x 1.75 in
Height
1.75 in
Length
4.19 in
Weight
0.7 lb
Width
3.25 in
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Phase
Single Phase
Voltage Rating
Three Phase 120/208 VAC
Wattage
15000
Number Of Wires
4-Wire
Wire Size
#6 AWG to #4 AWG
EU RoHS Indicator
Yes
Nema Rating
18-60P
Cord Type
All Portable
Number Of Poles
4-Pole
Carton Quantity
10