
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7302C
Catalog Number
HBL7302C
Color
Cord Range
0.625"-1.310"
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Material
Nylon
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Style
Non-Grounding
Type
Plug
UPC
783585015378
Dimensions
4.13 in x 2.88 in x 2.88 in
Height
2.88 in
Length
4.13 in
Weight
0.8 lb
Width
2.88 in
Amperage Rating
60 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
120/208 VAC
Number Of Wires
4-Wire
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL Listed, File E2186, Listed To UL Standard 498
Nema Rating
18-60P
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
4-Pole
Carton Quantity
5