HUBBELL CANADA
Image of 8462ANPB Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 60A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-60P, Single Pack

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 60A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-60P, Single Pack

Brand: Bryant

Catalog ID: 8462ANPB

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Angled, 60A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-60P, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Angled
  • 60A 3-Phase 250V AC
  • 3-Pole 4-Wire Grounding

Angled

General

Application

Heavy Duty

Catalog Number

8462ANPB

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

Style

Heavy Duty

Type

Plug

UPC

781786674325

Dimensions

Dimensions

4.19 in x 3.25 in x 1.75 in

Height

1.75 in

Length

4.19 in

Weight

0.7 lb

Width

3.25 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

Three Phase 250 VAC

Wattage

12480

Conductor Related

Number Of Wires

4-Wire

Wire Size

#6 AWG to #4 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

15-60P

Configuration

Cord Type

All Portable

Number Of Poles

3-Pole

Logistics

Carton Quantity

10

Pallet Quantity

1200