HUBBELL CANADA
Image of BRY5366NPSY Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, Yellow, Single Pack

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, Yellow, Single Pack

Brand: Bryant

Catalog ID: BRY5366NPSY

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, Yellow, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 20A 125V
  • 2-Pole 3-Wire Grounding

High-Visibility

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5366NPSY

Color

Cord Range

0.245"-0.655"

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Style

Extra Heavy Duty

Type

Plug

UPC

781786134133

Dimensions

Dimensions

2.18 in x 1.52 in x 1.38 in

Height

1.38 in

Length

2.18 in

Weight

0.1 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Phase

Single Phase

Voltage Rating

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-20P

Configuration

Cord Type

All Portable

Number Of Poles

2-Pole

Logistics

Carton Quantity

10