
Brand: Bryant
Catalog ID: 9151N
Standard Product
Application
Heavy Duty
Catalog Number
9151N
Color
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Style
Heavy Duty
Type
Plug
UPC
781786631403
Length
2.5 in
Weight
0.25 lb
Width
1.31 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Phase
Single Phase
Voltage Rating
250 V
Wattage
5000
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
EU RoHS Indicator
No
Nema Rating
10-20P
Cord Type
All Portable
Number Of Poles
3-Pole
Carton Quantity
10