HUBBELL CANADA
Image of 9450NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50P, Single Pack

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50P, Single Pack

Brand: Bryant

Catalog ID: 9450NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50P, Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 50A 125/250V
  • 3-Pole 4-Wire Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

9450NP

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

Style

Extra Heavy Duty

Type

Plug

UPC

781786731943

Dimensions

Weight

0.75 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

125/250 V

Wattage

12500

Conductor Related

Number Of Wires

4-Wire

Wire Size

#6 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

14-50P

Configuration

Cord Type

All Portable

Number Of Poles

3-Pole

Logistics

Carton Quantity

10

Pallet Quantity

720