HUBBELL CANADA
Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 250V, 2-Pole 3-Wire Grounding, 6-50P, Gray, Single Pack
Image of 9650NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 250V, 2-Pole 3-Wire Grounding, 6-50P, Gray, Single Pack

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 250V, 2-Pole 3-Wire Grounding, 6-50P, Gray, Single Pack

Brand: Bryant

Catalog ID: 9650NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 250V, 2-Pole 3-Wire Grounding, 6-50P, Gray, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 50A 250V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

9650NP

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786732261

Dimensions

Display Size

Standard Sized

Weight

0.65 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

12500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

6-50P

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10

Pallet Quantity

720