HUBBELL CANADA
Image of 9460NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 60A 125/250V, 3-Pole 4-Wire Grounding, 14-60P, Black

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 60A 125/250V, 3-Pole 4-Wire Grounding, 14-60P, Black

Brand: Bryant

Catalog ID: 9460NP

Straight Blade Devices, Male Plug, Heavy Duty,Industrial/Commercial Grade, Straight, 60A 125/250V, 3-Pole 4-Wire Grounding, 14-60P, Black ,Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 60A 125/250V
  • 3-Pole 4-Wire Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

9460NP

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

Style

Extra Heavy Duty

Type

Plug

UPC

781786731950

Dimensions

Weight

0.7 lb

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

125/250 V

Wattage

15000

Conductor Related

Number Of Wires

4-Wire

Wire Size

#6 AWG to #4 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

14-60P

Configuration

Cord Type

All Portable

Number Of Poles

3-Pole

Logistics

Carton Quantity

10