
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5666CA
Low profile
Catalog Number
HBL5666CA
Color
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Angled
Type
UPC
783585175652
Dimensions
2.11 in x 1.53 in x 1.22 in
Height
1.22 in
Length
2.11 in
Weight
0.15 lb
Width
1.53 in
Amperage Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 V
Wattage
3750 W
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
6-15P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
4500