
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5266EBK
Weatherproof Boot
Application
Catalog Number
HBL5266EBK
Color
Black
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Material
Polycarbonate
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Standard
Type
UPC
783585366111
Dimensions
1.52 in x 1.52 in x 1.96 in
Height
1.96 in
Length
1.52 in
Weight
0.15 lb
Width
1.52 in
Amperage Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
5-15P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
3600