HUBBELL CANADA
Image of 9754NS Straight Blade Devices, Male Plug, Light Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2-Wire Non- Grounding, 1-15P, Polarized

Straight Blade Devices, Male Plug, Light Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2-Wire Non- Grounding, 1-15P, Polarized

Brand: Bryant

Catalog ID: 9754NS

Straight Blade Devices, Male Plug, Light Duty, Industrial/Commercial Grade, Straight, 15A 125V, 2-Pole 2-Wire Non- Grounding, 1-15P, White, Single Pack, Polarized

  • Light Duty
  • Industrial/Commercial Grade
  • Straight
  • 15A 125V
  • 2-Pole 2-Wire Non- Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

9754NS

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Style

Heavy Duty

Type

Plug

UPC

781786678101

Dimensions

Length

1.6 in

Weight

0.05 lb

Width

1.12 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Phase

Single Phase

Voltage Rating

125 V

Wattage

1875

Conductor Related

Number Of Wires

2-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

1-15P

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Portable

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

5850