
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL9361
Catalog Number
HBL9361
Color
Black
Cord Range
0.625"-1.187"
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
2
Material
Nylon
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Extra Heavy Duty
Style
Grounding
Type
Plug
UPC
783585015439
Dimensions
4.34 in x 2.75 in x 1.88 in
Height
1.88 in
Length
4.34 in
Weight
0.55 lb
Width
2.75 in
Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL Listed To UL498 File E1706, CSA Certified To C22.2 No. 42 File 280
Nema Rating
5-50P
Horsepower - Maximum
2
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10
Pallet Quantity
1360