
Brand: Bryant
Catalog ID: 5966VBK
Insulation Displacement Terminals
Application
Heavy Duty
Catalog Number
5966VBK
Color
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Style
Heavy Duty
Type
Plug
UPC
781786731769
Dimensions
1.88 in x 1.25 in x 1.13 in
Height
1.13 in
Length
1.88 in
Weight
0.1 lb
Width
1.25 in
Amperage Rating
15 A
Connectivity
Insulation Displacement
Phase
Single Phase
Voltage Rating
125 V
Wattage
1875
Number Of Wires
3-Wire
EU RoHS Indicator
Yes
Nema Rating
5-15P
Cord Type
All Portable
Number Of Poles
2-Pole
Carton Quantity
10