
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5364VBK
Application
Catalog Number
HBL5364VBK
Color
Black
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Material
Polycarbonate
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Standard
Type
UPC
783585019222
Weight
0.15 lb
Amperage Rating
20 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
5-20P
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
6000