HUBBELL CANADA
Straight Blade Devices, Plug Strip, 6) Receptacles, Metallic Body, 6' Cord
Image of HBL6MPS Straight Blade Devices, Plug Strip, 6) Receptacles, Metallic Body, 6' Cord

Straight Blade Devices, Plug Strip, 6) Receptacles, Metallic Body, 6' Cord

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6MPS

Straight Blade Devices, Plug Strip, 6) Receptacles, Metallic Body, 6' Cord

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Office White color for aethetics and metal housing
  • 6 foot cord
  • wire management

6' Cord

General

Application

Standard Devices

Catalog Number

HBL6MPS

Color

Office White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Steel

Material - Mounting Hardware

Portable

Number Of Outlets

6

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

Series

Economy Power Strips (no SPD)

Specifications

  • Height - 1.5" (38.1)
  • Length - 12.25" (311.2)
  • No.of Outlets - 6
  • Width - 2.5" (63.5)

Type

Metallic

UPC

783585120669

Dimensions

Display Size

0 Joules

Electrical Ratings

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Conductor Related

Cord Length

6 ft

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Operational

Indicator(s) Type

LED Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

20

Pallet Quantity

400