
Brand: Bryant
Catalog ID: BLDMP
Standard Product
Application
Small Size
Catalog Number
BLDMP
Color
EU RoHS Indicator
Yes
Item Type
Legend
Instructions Molded Into Product
Lock Type
Accepts up to 2 Padlocks (not supplied)
Material
Polypropylene
Plug Type
All Standard Plugs and Connectors
Type
Plugout
UPC
781786186002
Dimensions
4.22 in x 3.14 in x 2.57 in
Height
2.57 in
Length
4.22 in
Plug Dimensions
Min: .79" (20.0), Max: 1.73" (44.0) in
Weight
0.2 lb
Width
3.14 in
Nema Color
Yellow
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Carton Quantity
10