
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL420W
4 Receptacles in one
Application
Catalog Number
HBL420W
Color
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Smooth Face
UPC
783585014548
Dimensions
4.30 in x 0.92 in x 4.30 in
Height
4.3 in
Length
4.3 in
Weight
0.4 lb
Width
0.92 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Wattage
2500 W
Number Of Wires
3-Wire
Wire Size
#12 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
5-20R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
5