
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CRF20OW
Self Grounding
Application
Catalog Number
CRF20OW
Color
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Finder Groove Face
Type
UPC
783585107868
Dimensions
1.32 in x 1.06 in x 3.28 in
Height
3.28 in
Length
1.32 in
Weight
0.15 lb
Width
1.06 in
Amperage Rating
20 A
Connectivity
Side Wired
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Wattage
2500 W
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
5-20R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10