
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 5262ABLK
Auto-terre
Application
Catalog Number
5262ABLK
Color
Environmental Conditions
Material
Thermoplastic/Composite
Mounting Type
Number Of Poles
2-Pole
Size
Standard Sized Product
Style
Finder Groove Face
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Type
UPC
783585530864
Size
Standard Sized Product
Amperage Rating
15 A
Connectivity
Back and Side Wired
Phase
Single Phase
Voltage Rating
125 V
Wattage
1875 W
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Industry Standard(s)
UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant
Nema Rating
5-15R
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Number Of Poles
2-Pole
Carton Quantity
10