HUBBELL CANADA
Image of 5342BLK Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Side Wired, 20A 125V, 5-20R, Black, Single Pack

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Side Wired, 20A 125V, 5-20R, Black, Single Pack

Brand: Bryant

Catalog ID: 5342BLK

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Side Wired, 20A 125V, 5-20R, Black, Single Pack

  • Duplex
  • Commercial/Industrial Grade
  • 2-Pole 3-Wire Grounding
  • Side Wired
  • 20A 125V

Standard Product

General

Application

Extra Heavy Duty Compact Industrial Specification Grade

Catalog Number

5342BLK

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786714762

Dimensions

Dimensions

3.28 in x 1.38 in x 0.92 in

Height

0.92 in

Length

3.28 in

Weight

0.05 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired Only

Phase

Single Phase

Voltage Rating

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10