HUBBELL CANADA
Image of BRY5492I Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V and 250V, 2-Pole 3-Wire Grounding, 5-20R and 6- 20R

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V and 250V, 2-Pole 3-Wire Grounding, 5-20R and 6- 20R

Brand: Bryant

Catalog ID: BRY5492I

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 20A 125V and 250V, 2-Pole 3-Wire Grounding, 5-20R and 6- 20R, Ivory, Single Pack

  • Duplex
  • Commercial/Industrial Grade
  • 20A 125V and 250V
  • 2-Pole 3-Wire Grounding
  • 5-20R and 6- 20R

Combination Faces

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

BRY5492I

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Finder Groove Face

Type

Combination Receptacle

UPC

781786005457

Dimensions

Dimensions

3.28 in x 1.54 in x 1.16 in

Height

1.16 in

Length

3.28 in

Weight

0.25 lb

Width

1.54 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Phase

Single Phase

Voltage Rating

125/250 V

Wattage

5000

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-20R, 6-20R

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10