HUBBELL CANADA
Image of BRY5262CR Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, Corrosion Resistant, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Single Pack

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, Corrosion Resistant, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Single Pack

Brand: Bryant

Catalog ID: BRY5262CR

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, Corrosion Resistant, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Yellow, Single Pack

  • Duplex
  • Commercial/Industrial Grade
  • Corrosion Resistant
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Corrosion Resistant

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

BRY5262CR

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786005082

Dimensions

Dimensions

3.28 in x 1.54 in x 1.16 in

Height

1.16 in

Length

3.28 in

Weight

0.25 lb

Width

1.54 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Phase

Single Phase

Voltage Rating

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10