
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 5462LA
Self Grounding
Application
Hubbell-Pro Heavy Duty
Catalog Number
5462LA
Color
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Style
Smooth Face
Type
Standard Duplex
UPC
783585555942
Weight
0.2 lb
Amperage Rating
20 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 2,000V minimum
Wattage
5000 W
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
6-20R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10