HUBBELL CANADA
Image of 5462WHI Straight Blade Devices, Receptacles, Duplex, Heavy Duty Grade, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R, White

Straight Blade Devices, Receptacles, Duplex, Heavy Duty Grade, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 5462WHI

Straight Blade Devices, Receptacles, Duplex, Heavy Duty Grade, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R, White

  • Back and side wired
  • Fed- Spec UL listed
  • Smooth nylon face, Brass triple-wipe contacts

Self Grounding

General

Application

Catalog Number

5462WHI

Color

White

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Style

Smooth Face

Type

UPC

783585555928

Dimensions

Weight

0.2 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Dielectric Strength

Withstands 2,000V minimum

Wattage

5000 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA 22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

6-20R

Operational

Horsepower - Maximum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

5000