HUBBELL CANADA
Image of HBL8200RMRI Straight Blade Devices, Receptacles, Duplex, Hospital Grade, MRI Series, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Red

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, MRI Series, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8200RMRI

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, MRI Series, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Red.

HBL® Extra Heavy Duty Max Hospital Grade Devices - UL requirements for Hospital Grade devices is more stringent than those for standard devices. Hubbell receptacles are designed to meet and exceed the standards with Exclusive nickel-plated bypass contact design increases contact pressure, lowering the operating temperature; Four point grounding system provides redundant grounding for low resistance ground continuity in high abuse areas; Impact resistant deep face design prevents breakage. Because of these features and others, the benefit is performance, reliability and value for any health care facility.

  • All non-ferrous for MRI labs
  • One-piece nickel-plated brass integral ground strap
  • Unique bypass contact design
  • I.D. marking surface helps in quick circuit identification

MRI Version

General

Application

Catalog Number

HBL8200RMRI

Color

Red

Environmental Conditions

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hospital Grade

Specifications

  • Base - PBT
  • By-Pass Power Contacts - .036". (.9) Nickel plated brass
  • Clamp - Nickel plated brass
  • Face - Nylon
  • Ground Contacts - .025 in. (.6) Brass
  • Mounting Screws - Bronze
  • Mounting Strap - .050 in. (1.3) Nickel plated brass
  • Terminal Screws - Plated brass

Style

Duplex

Type

UPC

783585148625

Dimensions

Display Size

Standard Sized Product

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10