
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SNAP5362S
SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.
Quick Connect- SNAPConnect®, Tamper Resistant, Surge Supression, LED Indicator
Application
Extra Heavy Duty Specification Grade
Catalog Number
SNAP5362S
Color
EU RoHS Indicator
No
Horsepower - Maximum
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
SNAPConnect® Receptacles
Specifications
Style
Smooth Face
Type
Surge Protection Receptacle
UPC
783585252063
Dimensions
3.28 in x 1.75 in x 1.75 in
Height
1.75 in
Length
3.28 in
Weight
0.25 lb
Width
1.75 in
Amperage Rating
20 A
Connectivity
Connectorized
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Wattage
2500 W
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire
Wire Size
#12 AWG
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
5-20R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10