HUBBELL CANADA
Image of HBL5462BK Straight Blade Devices, Receptacles, Duplex, Specification Grade, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R, Black, Single Pack

Straight Blade Devices, Receptacles, Duplex, Specification Grade, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5462BK

Straight Blade Devices, Receptacles, Duplex, Specification Grade, 2-Pole 3-Wire Grounding, 20A 250V, 6-20R, Black, Single Pack

  • Deep nylon body design delivers increased impact resistance
  • One-piece brass integral ground strap
  • Finder Groove Face
  • Deep body design with circuit ID face

Self Grounding

General

Application

Catalog Number

HBL5462BK

Color

Black

Environmental Conditions

EU RoHS Indicator

Yes

Horsepower - Maximum

2

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Automatic Self-grounding Clip - Stainless steel
  • Base - PBT
  • Clamping Plate - Nickel plated brass
  • Face - Nylon
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - .050 in. (1.3) Brass
  • Power Contacts - .036 in. (.9) Brass
  • Terminal Screws - Plated brass
  • Wire Clamps - .031 in. (.8) Brass

Style

Finder Groove Face

Type

UPC

783585357737

Dimensions

Dimensions

3.28 in x 1.65 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

3.28 in

Weight

0.25 lb

Width

1.65 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

5000 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Guide RTRT Fed Spec WC596G
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

6-20R

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10

Pallet Quantity

4500