
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL15W47BK
Catalog Number
HBL15W47BK
Color
Black
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2-Pole
Type
UPC
783585131283
Amperage Rating
15 A
Voltage Rating
125 V
Number Of Wires
3-Wire
EU RoHS Indicator
Contact Manufacturer
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Number Of Poles
2-Pole
Carton Quantity
25
Pallet Quantity
1375