HUBBELL CANADA
Image of 9460FR Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 60A 125/250V, Reinforced Black Thermoplastic Polyester

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 60A 125/250V, Reinforced Black Thermoplastic Polyester

Brand: Bryant

Catalog ID: 9460FR

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, 60A 125/250V, Reinforced Black Thermoplastic Polyester, 3-Pole 4-Wire Grounding, 14-60R, Black, Single Pack

  • Flush Mount Single
  • Commercial/Industrial Grade
  • 60A 125/250V
  • Reinforced Black Thermoplastic Polyester
  • 3-Pole 4-Wire Grounding

Standard Product

General

Application

Industrial Grade

Catalog Number

9460FR

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Series

Heavy Duty

Style

Smooth Face

Type

Single Receptacle

UPC

781786676480

Dimensions

Weight

0.65 lb

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

125/250 V

Wattage

15000

Conductor Related

Number Of Wires

4-Wire

Wire Size

#6 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

WR Rating

Nema Rating

14-60R

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10