
Brand: Bryant
Catalog ID: 9430FR
Standard Product
Application
Industrial Grade
Catalog Number
9430FR
Color
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Series
Heavy Duty
Style
Smooth Face
Type
Single Receptacle
UPC
781786675933
Weight
0.6 lb
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Phase
Single Phase
Voltage Rating
125/250 V
Wattage
7500
Number Of Wires
4-Wire
Wire Size
#10 AWG to #6 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
WR Rating
Nema Rating
14-30R
Number Of Poles
3-Pole
Carton Quantity
10
Pallet Quantity
1200