
Brand: Bryant
Catalog ID: 5484
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
5484
Color
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Style
Finder Groove Face
Type
Specialty Receptacle
UPC
781786663008
Dimensions
1.94 in x 1.38 in x 0.81 in
Height
0.81 in
Length
1.94 in
Weight
0.05 lb
Width
1.38 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Phase
Single Phase
Voltage Rating
250 V
Wattage
5000
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
EU RoHS Indicator
Yes
Nema Rating
6-20R
Number Of Poles
2-Pole
Carton Quantity
10