HUBBELL CANADA
Straight Blade Devices, Receptacles, Quad-PLEX, Hospital Grade, Isolated Ground, 20A 125V, 2 -Pole 3-Wire Grounding, 5-20R, Orange, Single Pack
Image of 21254HIGO Straight Blade Devices, Receptacles, Quad-PLEX, Hospital Grade, Isolated Ground, 20A 125V, 2 -Pole 3-Wire Grounding, 5-20R, Orange, Single Pack
Image of 21254HIGO Straight Blade Devices, Receptacles, Quad-PLEX, Hospital Grade, Isolated Ground, 20A 125V, 2 -Pole 3-Wire Grounding, 5-20R, Orange, Single Pack

Straight Blade Devices, Receptacles, Quad-PLEX, Hospital Grade, Isolated Ground, 20A 125V, 2 -Pole 3-Wire Grounding, 5-20R, Orange, Single Pack

Brand: Bryant

Catalog ID: 21254HIGO

Straight Blade Devices, Receptacles, Quad-PLEX, Hospital Grade, Isolated Ground, 20A 125V, 2 -Pole 3-Wire Grounding, 5-20R, Orange, Single Pack

  • Quad-PLEX
  • Hospital Grade
  • Isolated Ground
  • 20A 125V
  • 2 -Pole 3-Wire Grounding

Isolated Ground

General

Application

Hospital Grade

Catalog Number

21254HIGO

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Smooth Face

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

4

Product Family

Hospital Grade

Type

Four Outlet Receptacle

UPC

781786336803

Dimensions

Dimensions

4.3 in x 4.30 in x 0.92 in

Display Size

Standard Sized Product

Height

0.92 in

Length

4.3 in

Weight

0.4 lb

Width

4.3 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-20R

Configuration

Number Of Outlets

4

Logistics

Carton Quantity

10