HUBBELL CANADA
Image of 1254SIA Straight Blade Devices, Receptacles, QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

Straight Blade Devices, Receptacles, QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

Brand: Bryant

Catalog ID: 1254SIA

Straight Blade Devices, Receptacles, QUADPLEX Receptacle, Surge Suppression, Isolated Ground, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Ivory

  • QUADPLEX Receptacle
  • Surge Suppression
  • Isolated Ground
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Commercial/Industrial

General

Application

Quad-Plex

Catalog Number

1254SIA

Color

EU RoHS Indicator

No

Indicator(s) Type

LED Visual Status Indicator

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

4

Number Of Poles

2-Pole

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Response Time

5

Type

Four Outlet Receptacle

UPC

781786190030

Dimensions

Dimensions

4.3 in x 4.30 in x 0.92 in

Height

0.92 in

Length

4.3 in

Weight

0.5 lb

Width

4.3 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminals

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

5-15R

Operational

Indicator(s) Type

LED Visual Status Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Response Time

5

Configuration

Number Of Outlets

4

Number Of Poles

2-Pole

Logistics

Carton Quantity

10