
Brand: Bryant
Catalog ID: 5661I
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
5661I
Color
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Style
Finder Groove Face
Type
Single Receptacle
UPC
781786625914
Dimensions
3.28 in x 1.38 in x 0.91 in
Height
0.91 in
Length
3.28 in
Weight
0.15 lb
Width
1.38 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Phase
Single Phase
Voltage Rating
250 V
Wattage
3750
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
EU RoHS Indicator
Yes
Nema Rating
6-15R
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
5500