
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5552B
Self Grounding
Application
Catalog Number
HBL5552B
Color
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
UPC
783585014364
Dimensions
3.28 in x 1.39 in x 1.14 in
Height
1.14 in
Length
3.28 in
Weight
0.2 lb
Width
1.39 in
Amperage Rating
20 A
Connectivity
Side Wired Only
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 V
Wattage
5000 W
Number Of Wires
2-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
2-20R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10