
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7301A
Standard
Application
Catalog Number
HBL7301A
Color
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
UPC
783585015095
Length
3.28 in
Weight
0.55 lb
Width
1.81 in
Amperage Rating
60 A
Connectivity
Back and Side Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
120/208 VAC
Wattage
12480 W
Number Of Wires
4-Wire
Wire Size
#12 AWG to #4 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
18-60R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
4-Pole
Carton Quantity
5
Pallet Quantity
1860