HUBBELL CANADA
Image of SNAP2152C1LA Straight Blade Devices, Receptacles, Style Line Decorator Duplex, SNAPConnect®, Half Controlled, 15A 125V, 2-Pole 3-Wire Grounding, Nylon, Light Almond

Straight Blade Devices, Receptacles, Style Line Decorator Duplex, SNAPConnect®, Half Controlled, 15A 125V, 2-Pole 3-Wire Grounding, Nylon, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP2152C1LA

Straight Blade Devices, Receptacles, Style Line Decorator Duplex, SNAPConnect®, Half Controlled, 15A 125V, 2-Pole 3-Wire Grounding, Nylon, Light Almond

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Audible SNAP, indicates solid connection
  • Reduces installation time
  • Split Circuit, Half Controlled
  • Power symbol is clearly visible

One Controlled Face, Split Circuit Hot Tab

General

Application

SNAPConnect® Permanently Marked

Catalog Number

SNAP2152C1LA

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

0.5

Item Type

Style Line Decorator

Material

Nylon

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Series

Permanently Marked Receptacles

Style

Style Line Decorator

Type

One Controlled Face, Split Circuit

UPC

783585555171

Dimensions

Dimensions

3.28 in x 1.64 in x 1.1 in

Display Size

Standard Sized Product

Height

1.1 in

Length

3.28 in

Weight

0.2 lb

Width

1.64 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Connectorized

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Wire Size

#12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186, ASHRAE Energy Efficiency Standard 90.1 2010
  • California Title 24 2013

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical: Current Interrupting- Certified for current interrupting at full rated current
  • Electrical: Dielectric Voltage- Withstands 2,000V minimum
  • Mechanical: Product Identification Ratings are a permanent part of the device
  • Environmental: Flammability- UL 94V-2
  • Environmental: Operating Temperature- Maximum continuous 75°C
  • minimum -40°C (w/o impact)

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10